Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-22C CR
Part #:723562
Catalog #:SFT-22C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-17 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0386 cps | Housing Material: | Stainless Steel |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Insert: | 2-16C FG2 | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Inner Ring Outside Diameter (in): | 1.859 in |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 4650 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | No |
General Specifications
| UPC: | 662461235218 | Weight: | 3.20 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

