Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-27C CR
Part #:723566
Catalog #:SFT-27C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Height (in): | 2.047 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Optional backside shield available order separate | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 104 °C | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Housing Material: | Stainless Steel |
| End Cap Available: | No | Maximum Speed (RPM): | 3800 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Size Code: | 2-111 | Dynamic Load Rating (lb): | 7,901 lb |
| Inner Ring Outside Diameter (in): | 2.297 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 5,139 lb | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-111C FG2 |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461235256 | Weight: | 5.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

