Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-32RC CR
Part #:723569
Catalog #:SFT-32RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.313 in | Overall Length (in): | 8.5 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Static Load Rating (lb): | 5,216 lb |
| Dynamic Load Rating (lb): | 7,889 lb | Size Code: | 2-115 |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Stainless Steel |
| Insert: | 1-2C FG2 | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 3550 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (C): | 104 °C | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.469 in |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461235287 | Weight: | 5.40 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

