Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-35C CR
Part #:723571
Catalog #:SFT-35C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.25 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Optional backside shield available order separate | Options: | Corrosion Resistant |
| Housing Color: | Silver | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,601 lb | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 9,752 lb | Max Operating Temperature (F): | 220 °F |
| Insert: | 2-23C FG2 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.719 in | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 3250 rpm |
| Max Operating Temperature (C): | 104 °C | Housing Material: | Stainless Steel |
| Size Code: | 2-23 |
General Specifications
| UPC: | 662461235300 | Weight: | 8.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

