Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFTS-PN12T
Part #:712633
Catalog #:CRFTS-PN12T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.39 in | Overall Length (in): | 4.41 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Color: | Silver |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Size Code: | 2-012 |
| Insert: | PN-12T | Shaft Locking Type: | Concentric |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.192 in |
| Housing Material: | Stainless Steel | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Roller Spin: | 0.0381 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 3100 rpm |
General Specifications
| UPC: | 662461347911 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

