Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFTS-PN32T
Part #:712649
Catalog #:CRFTS-PN32T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.25 in |
| Overall Height (in): | 2.31 in | Overall Length (in): | 8.5 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.50 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 1350 rpm | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 104 °C |
| Static Load Rating (lb): | 6,601 lb | Bearing Type: | Standard Duty |
| Insert: | PN-32T | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Stainless Steel | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated |
General Specifications
| UPC: | 662461347980 | Weight: | 8.40 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

