Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFTS-PN206T
Part #:713709
Catalog #:CRFTS-PN206T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.56 in | Overall Height (in): | 1.563 in |
| Bore Diameter (mm): | 30 mm | Overall Height to End Cap (in): | 2.48 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.56 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Silver | Backside Shield/Seal: | Optional backside shield available order separate |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 70 in/lbs |
| Static Load Rating (lb): | 2,567 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 4,381 lb | Inner Ring Outside Diameter (in): | 1.587 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | Yes | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Material: | Stainless Steel | Insert: | PN-206T |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 2300 rpm | Size Code: | 2-13 |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461356012 | Weight: | 3.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

