Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFTS-PN28T
Part #:728048
Catalog #:CRFTS-PN28T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.063 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.94 in | Bolt Spacing (in): | 5.8440 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.9375 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (C): | 104 °C | Insert: | PN-28T |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Static Load Rating (lb): | 5,139 lb | Size Code: | 2-111 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Stainless Steel |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 2.307 in | Maximum Speed (RPM): | 1600 rpm |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461394236 | Weight: | 5.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

