Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN20RT RMW
Part #:713892
Catalog #:CRBFTS-PN20RT RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.62 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 1.83 in | Length Through Bore (in): | 1.56 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Backside Shield included loose in box | Housing Color: | Silver |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 70 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.19 in | Ability to Relubricate: | No |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Stainless Steel |
| Size Code: | 2-13 | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | End Cap Available: | Yes |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,381 lb |
| Insert: | PN-20RT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 2300 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461368787 | Weight: | 3.25 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

