Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTS-PN24T RMW
Part #:717867
Catalog #:CRFTS-PN24T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.016 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.69 in | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Maximum Speed (RPM): | 1750 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 4,467 lb | End Cap Available: | Yes |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,340 lb |
| Size Code: | 2-19 | Inner Ring Outside Diameter (in): | 2.063 in |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Stainless Steel | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Insert: | PN-24T |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662461388648 | Weight: | 5.16 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

