Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTS-PN205T RMW
Part #:728022
Catalog #:CRFTS-PN205T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.88 in | Bolt Size (mm): | M10 mm |
| Overall Height (in): | 1.498 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Silver | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 1.98 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 70 in/lbs |
| Maximum Speed (RPM): | 2700 rpm | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Static Load Rating (lb): | 1,651 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Insert: | PN-205T | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| Housing Material: | Stainless Steel | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Roller Spin: | 0.0442 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Size Code: | 2-015 |
General Specifications
| UPC: | 662461393505 | Weight: | 1.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

