Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTS-PN31T RMW
Part #:728151
Catalog #:CRFTS-PN31T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.16 in | Overall Length (in): | 7.44 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.09 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Silver |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.38 in | Static Load Rating (lb): | 5,216 lb |
| Maximum Speed (RPM): | 1500 rpm | Insert: | PN-31T |
| Max Operating Temperature (C): | 104 °C | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.469 in | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 7,889 lb | Size Code: | 2-115 |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Stainless Steel |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461396896 | Weight: | 6.70 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

