Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Lock - Corrosion Resistant - S-2162-M28
Part #:761165
Catalog #:S-2162-M28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 1.938 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.930 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 1600 rpm | Inner Ring Outside Diameter (in): | 2.307 in |
| Dynamic Load Rating (lb): | 7,901 lb | Max Operating Temperature (C): | 104 °C |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 5,139 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Shaft Locking Type: | No Locking |
| Fixed vs. Expansion: | Fixed | Housing Material: | Stainless Steel |
| Size Code: | 2-111 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±3.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | SK-756 |
General Specifications
| UPC: | 662461162743 | Weight: | 4.50 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

