Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTS-PN35
Part #:711140
Catalog #:CRFTS-PN35
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Optional backside shield available order separate | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 2.719 in |
| Insert: | PN-35 | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Static Load Rating (lb): | 6,601 lb |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 1350 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 104 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461337059 | Weight: | 8.40 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

