Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTS-PN10
Part #:711141
Catalog #:CRFTS-PN10
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-012 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.192 in |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | PN-10 |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3100 rpm | Housing Material: | Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | Yes | Vibration Frequency Roller Spin: | 0.0381 cps |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461337066 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

