Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTS-PN204
Part #:711436
Catalog #:CRFTS-PN204
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.5 in |
| Overall Length (in): | 4.41 in | Bolt Size (mm): | M10 mm |
| Overall Height (in): | 1.281 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Optional backside shield available order separate |
| Housing Color: | Silver | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 1,444 lb | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3100 rpm |
| Insert: | PN-204 | Housing Material: | Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 1.192 in |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-012 |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Dynamic Load Rating (lb): | 2,611 lb |
| End Cap Available: | Yes |
General Specifications
| UPC: | 662461338957 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

