Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTS-PN32R
Part #:713694
Catalog #:CRFTS-PN32R
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 1500 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-115 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 104 °C | Inner Ring Outside Diameter (in): | 2.469 in |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,889 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Static Load Rating (lb): | 5,216 lb |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Cage Type: | Land Riding Retainer | Insert: | PN-32R |
| Housing Material: | Stainless Steel | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461355947 | Weight: | 5.40 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

