Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN206 RMW
Part #:713522
Catalog #:CRBFTS-PN206 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.559 in | Overall Length (in): | 5.56 in |
| Bore Diameter (mm): | 30 mm | Overall Height to End Cap (in): | 1.83 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Silver |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | PN-206 | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Stainless Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,567 lb |
| End Cap Available: | Yes | Size Code: | 2-13 |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 2300 rpm | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.587 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461354636 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

