Browning Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SPS-S219
Part #:764086
Catalog #:SPS-S219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.88 in | Base Width (in): | 1.88 in |
| Overall Height (in): | 3.31 in | Overall Length (in): | 6.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing (in): | 4.76 in | Bolt Spacing Max (in): | 5.09 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| End Cap Available: | No | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Size Code: | 206 | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Insert: | VS-S219 | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Speed (RPM): | 4500 rpm |
| Shaft Locking Type: | Set Screw | Base Length (in): | 6.5 in |
| Housing Material: | Stainless Steel | Dynamic Load Rating (lb): | 4,381 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662460400587 | Weight: | 3.16 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

