Browning Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SPS-S220S
Part #:764087
Catalog #:SPS-S220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Length (in): | 6.5 in |
| Overall Width (in): | 1.88 in | Overall Height (in): | 3.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.71 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Min (in): | 4.44 in | Bolt Spacing (in): | 4.76 in |
| Bolt Spacing Max (in): | 5.09 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 2,567 lb | Bearing Type: | Standard Duty |
| Size Code: | 206 | Dynamic Load Rating (lb): | 4,381 lb |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 6.5 in |
| Maximum Speed (RPM): | 4500 rpm | Radial Clearance: | Standard |
| Insert: | VS-S220S | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Stainless Steel | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (C): | 107 °C |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662460400594 | Weight: | 3.09 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

