Browning Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SPS-S222
Part #:764501
Catalog #:SPS-S222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.7 in | Overall Width (in): | 1.88 in |
| Overall Length (in): | 6.56 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Min (in): | 4.63 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0386 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | VS-S222 |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 4000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,493 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| End Cap Available: | No | Size Code: | 207 |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 6.56 in |
| Dynamic Load Rating (lb): | 5,782 lb | Inner Ring Outside Diameter (in): | 1.846 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Stainless Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662460497402 | Weight: | 3.99 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

