Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRPS-SS19
Part #:728476
Catalog #:CRPS-SS19
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Bolt Size (in): | 1/2 in |
| Base to Center Height (in): | 1.6875 in | Base Width (in): | 1.88 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.497 in |
| Bore Diameter (in): | 1.1875 in | Overall Width (in): | 1.88 in |
| Overall Height (in): | 3.38 in | Bolt Spacing (in): | 4.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | One Piece |
| Certifications: | IP69K | Housing Base: | Solid |
| Options: | Corrosion Resistant | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole | Base Length (in): | 6.5 in |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 3,724 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 2300 rpm |
| End Cap Available: | Yes | Housing Material: | Stainless Steel |
| Inner Ring Outside Diameter (in): | 1.594 in | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 440C Stainless Steel | Static Load Rating (lb): | 2,182 lb |
| Bearing Type: | Standard Duty | Size Code: | 2-13 |
| Vibration Frequency Roller Spin: | 0.0385 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Insert: | SS-19 | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461421505 | Weight: | 1.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

