Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRPS-SS20R
Part #:728477
Catalog #:CRPS-SS20R
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Base to Center Height (in): | 1.6875 in |
| Bore Diameter (in): | 1.25 in | Overall Length (in): | 10.25 in |
| Foot Height (in): | 0.56 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 3.38 in | Length Through Bore (in): | 1.497 in |
| Overall Width (in): | 1.88 in | Bolt Spacing (in): | 4.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Base: | Solid | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Certifications: | IP69K |
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | One Piece |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2300 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Insert: | SS-20R | Base Length (in): | 6.5 in |
| Bearing Type: | Standard Duty | Size Code: | 2-13 |
| Housing Material: | Stainless Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 3,724 lb | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 2,567 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 440C Stainless Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461421512 | Weight: | 1.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

