Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRPS-SS23
Part #:728478
Catalog #:CRPS-SS23
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.685 in |
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 1.88 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 10.25 in |
| Base to Center Height (in): | 1.875 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.31 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Min (in): | 4.69 in |
Technical Specifications
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Color: | Silver |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Bore Shape: | Straight | Certifications: | IP69K |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.851 in | Static Load Rating (lb): | 4,915 lb |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-17 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Insert: | SS-23 |
| Bearing Insert Material: | 440C Stainless Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2000 rpm | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stainless Steel | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Base Length (in): | 6.56 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0386 cps | Dynamic Load Rating (lb): | 4,915 lb |
General Specifications
| UPC: | 662461421529 | Weight: | 1.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

