Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRPS-SS24
Part #:728479
Catalog #:CRPS-SS24
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.9375 in | Overall Height (in): | 3.94 in |
| Base Width (in): | 2.13 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.5 in | Length Through Bore (in): | 1.935 in |
| Overall Width (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Overall Length (in): | 10.25 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing (in): | 5.38 in | Bolt Spacing Min (in): | 4.88 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Base: | Solid |
| Certifications: | IP69K | Options: | Corrosion Resistant |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Base Length (in): | 7.25 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Maximum Speed (RPM): | 1750 rpm |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 440C Stainless Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Housing Material: | Stainless Steel |
| Insert: | SS-24 | Static Load Rating (lb): | 4,467 lb |
| Inner Ring Outside Diameter (in): | 2.07 in | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 6,239 lb | Vibration Frequency Roller Spin: | 0.0376 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-19 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
General Specifications
| UPC: | 662461421536 | Weight: | 6.00 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

