Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRFTS-SS19
Part #:728488
Catalog #:CRFTS-SS19
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.53 in | Overall Height (in): | 1.563 in |
| Bore Diameter (in): | 1.1875 in | Overall Length (in): | 5.56 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.5 in |
| Overall Width (in): | 3.25 in | Overall Height to End Cap (in): | 2.48 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Optional backside shield available order separate |
| Certifications: | IP69K | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Housing Material: | Stainless Steel | Vibration Frequency Roller Spin: | 0.0385 cps |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2300 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | SS-19 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 440C Stainless Steel |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 3,724 lb | Static Load Rating (lb): | 2,182 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Bearing Type: | Standard Duty |
| Size Code: | 2-13 |
General Specifications
| UPC: | 662461421567 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

