Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - NP-24TC CR
Part #:723604
Catalog #:NP-24TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.38 in |
| Bolt Spacing Max (in): | 5.88 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Min (in): | 4.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.75 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 7,340 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.07 in |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4150 rpm | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Base Length (in): | 7.25 in | Housing Material: | Stainless Steel |
| Size Code: | 2-19 | Insert: | 2-18TC FG2 |
| Static Load Rating (lb): | 4,467 lb | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0376 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461233825 | Weight: | 5.75 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

