Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-20RC CR
Part #:723520
Catalog #:NP-20RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Length (in): | 6.5 in |
| Overall Width (in): | 1.88 in | Overall Height (in): | 3.38 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing (in): | 4.75 in |
| Bolt Spacing Min (in): | 4.44 in | Bolt Spacing Max (in): | 5.06 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Base Length (in): | 6.5 in |
| Static Load Rating (lb): | 2,567 lb | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-13 | Housing Material: | Stainless Steel |
| End Cap Available: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 4650 rpm |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.594 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 1-14C FG2 |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461234822 | Weight: | 3.60 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

