Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-23C CR
Part #:723523
Catalog #:NP-23C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.75 in | Base Width (in): | 1.88 in |
| Overall Width (in): | 1.88 in | Overall Length (in): | 6.56 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing (in): | 5 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.851 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4650 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,493 lb | Insert: | 2-17C FG2 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Stainless Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 2-17 |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 5,782 lb | Radial Clearance: | Standard |
| End Cap Available: | No | Base Length (in): | 6.56 in |
| Vibration Frequency Roller Spin: | 0.0386 cps | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461234853 | Weight: | 4.56 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

