Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-26C CR
Part #:723525
Catalog #:NP-26C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 7.5 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.44 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,901 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 7.50 in | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-111 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Insert: | 2-110C FG2 | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3800 rpm | Housing Material: | Stainless Steel |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 2.063 in |
| End Cap Available: | No | Static Load Rating (lb): | 5,139 lb |
| Vibration Frequency Roller Spin: | 0.0417 cps |
General Specifications
| UPC: | 662461235485 | Weight: | 6.75 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

