Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-27C CR
Part #:723526
Catalog #:NP-27C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.25 in | Overall Length (in): | 7.5 in |
| Overall Width (in): | 2.13 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Min (in): | 5.44 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Insert: | 2-111C FG2 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Maximum Speed (RPM): | 3800 rpm | Static Load Rating (lb): | 5,139 lb |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Stainless Steel |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.063 in |
| Size Code: | 2-111 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0417 cps |
| Base Length (in): | 7.50 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461234877 | Weight: | 6.65 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

