Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-28C CR
Part #:723527
Catalog #:NP-28C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.5 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.44 in |
| Bolt Spacing Max (in): | 6.06 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3800 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Static Load Rating (lb): | 5,139 lb |
| Housing Material: | Stainless Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Size Code: | 2-111 | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 7.50 in |
| Insert: | 2-112C FG2 | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0417 cps |
| Inner Ring Outside Diameter (in): | 2.063 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,901 lb | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No |
General Specifications
| UPC: | 662461234884 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

