Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-31C CR
Part #:723528
Catalog #:NP-31C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.13 in | Overall Width (in): | 2.38 in |
| Base Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing Min (in): | 6 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | 2-115C FG2 | Housing Material: | Stainless Steel |
| Inner Ring Outside Diameter (in): | 2.469 in | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,216 lb |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Size Code: | 2-115 |
| Vibration Frequency Roller Spin: | 0.0445 cps | Base Length (in): | 8.13 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3550 rpm |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Dynamic Load Rating (lb): | 7,889 lb |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461234891 | Weight: | 8.10 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

