Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-32RC CR
Part #:723529
Catalog #:NP-32RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Base Width (in): | 2.38 in |
| Overall Length (in): | 8.13 in | Overall Height (in): | 5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Max (in): | 7 in |
| Bolt Spacing Min (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.344 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 3250 rpm | Housing Material: | Stainless Steel |
| Size Code: | 2-115 | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,216 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Vibration Frequency Roller Spin: | 0.0445 cps |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 8.13 in |
| Inner Ring Outside Diameter (in): | 2.469 in | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | 1-2C FG2 | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
General Specifications
| UPC: | 662461234907 | Weight: | 7.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

