Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-32C CR
Part #:723530
Catalog #:NP-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Height (in): | 5.00 in |
| Overall Width (in): | 2.38 in | Overall Length (in): | 8.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.1875 in | Bolt Spacing Min (in): | 6.5 in |
| Bolt Spacing Max (in): | 7 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 9,752 lb | Insert: | 2-2C FG2 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0437 cps |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Size Code: | 2-23 |
| Inner Ring Outside Diameter (in): | 2.719 in | Static Load Rating (lb): | 6,601 lb |
| Maximum Speed (RPM): | 3250 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 8.63 in |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662461234914 | Weight: | 10.53 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

