Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPS-PN31T
Part #:712661
Catalog #:CRPS-PN31T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 4.56 in |
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.03 in | Bolt Spacing Min (in): | 6 in |
| Bolt Spacing Max (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.38 in | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Base Length (in): | 8.13 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Insert: | PN-31T | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Shaft Locking Type: | Concentric |
| Size Code: | 2-115 | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 1500 rpm | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 5,216 lb | Housing Material: | Stainless Steel |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461348079 | Weight: | 7.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

