Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPS-PN35T
Part #:712663
Catalog #:CRPS-PN35T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Width (in): | 2.38 in |
| Base Width (in): | 2.38 in | Overall Length (in): | 8.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.19 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Max (in): | 7 in | Bolt Spacing Min (in): | 6.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.63 in |
| Static Load Rating (lb): | 6,601 lb | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | PN-35T |
| Cage Type: | Land Riding Retainer | End Cap Available: | Yes |
| Base Length (in): | 8.63 in | Dynamic Load Rating (lb): | 9,752 lb |
| Inner Ring Outside Diameter (in): | 2.719 in | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 1350 rpm |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Size Code: | 2-23 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stainless Steel | Vibration Frequency Roller Spin: | 0.0437 cps |
General Specifications
| UPC: | 662461348093 | Weight: | 9.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

