Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPS-PN210T
Part #:728045
Catalog #:CRPS-PN210T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Overall Length (in): | 5.5 in |
| Overall Width (in): | 2.38 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.03 in | Bolt Spacing Max (in): | 6.5 in |
| Bolt Spacing Min (in): | 6 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Shaft Locking Type: | Concentric |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 2-115 |
| Insert: | PN-210T | Vibration Frequency Roller Spin: | 0.0445 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Static Load Rating (lb): | 5,216 lb | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 8.13 in |
| Dynamic Load Rating (lb): | 7,889 lb | Maximum Speed (RPM): | 1500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Stainless Steel |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461394212 | Weight: | 9.44 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

