Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN27T RMW
Part #:705118
Catalog #:CRPS-PN27T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.5 in | Overall Width (in): | 2.13 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Max (in): | 6.06 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in | Bolt Spacing Min (in): | 5.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 240 in/lbs |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.94 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-111 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Bearing Type: | Standard Duty |
| Base Length (in): | 7.50 in | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Dynamic Load Rating (lb): | 7,901 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.297 in | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Maximum Speed (RPM): | 1600 rpm | Vibration Frequency Roller Spin: | 0.0417 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Static Load Rating (lb): | 5,139 lb | Shaft Locking Type: | Concentric |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Insert: | PN-27T |
| End Cap Available: | Yes | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461373835 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

