Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN39T RMW
Part #:711205
Catalog #:CRPS-PN39T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Base Width (in): | 2.75 in |
| Overall Height (in): | 5.56 in | Overall Width (in): | 2.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.88 in |
| Centerline to Outermost Bearing Face (in): | 1.63 in | Bolt Spacing Max (in): | 7.63 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 495 in/lbs | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 4.13 in | End Cap Available: | Yes |
| Insert: | PN-39T | Static Load Rating (lb): | 8,150 lb |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-27 | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 11,789 lb | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 1250 rpm | Shaft Locking Type: | Concentric |
| Housing Material: | Stainless Steel | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Centerline to Cap Face (in): | 2.58 | Inner Ring Outside Diameter (in): | 2.984 in |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Base Length (in): | 9.50 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0432 cps |
General Specifications
| UPC: | 662461337738 | Weight: | 13.70 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

