Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN35T RMW
Part #:717869
Catalog #:CRPS-PN35T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 9.5 in | Overall Height (in): | 5.00 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.19 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Min (in): | 6.5 in | Bolt Spacing Max (in): | 7 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Housing Color: | Silver |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.63 in |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 9,752 lb | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Insert: | PN-35T |
| End Cap Available: | Yes | Shaft Locking Type: | Concentric |
| Housing Material: | Stainless Steel | Vibration Frequency Roller Spin: | 0.0437 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-23 |
| Static Load Rating (lb): | 6,601 lb | Inner Ring Outside Diameter (in): | 2.719 in |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 8.63 in | Maximum Speed (RPM): | 1350 rpm |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 662461388662 | Weight: | 9.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

