Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN27
Part #:711200
Catalog #:CRPS-PN27
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 4.25 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.44 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | Yes | Static Load Rating (lb): | 5,139 lb |
| Bearing Type: | Standard Duty | Base Length (in): | 7.50 in |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.297 in |
| Insert: | PN-27 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0417 cps | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-111 | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 1600 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Dynamic Load Rating (lb): | 7,901 lb | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461337691 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

