Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN31
Part #:711201
Catalog #:CRPS-PN31
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Base Width (in): | 2.38 in |
| Overall Length (in): | 5.5 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing Max (in): | 6.5 in | Bolt Spacing Min (in): | 6 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Dynamic Load Rating (lb): | 7,889 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 1500 rpm |
| Base Length (in): | 8.13 in | Size Code: | 2-115 |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0445 cps |
| Housing Material: | Stainless Steel | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | PN-31 | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 5,216 lb | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461337707 | Weight: | 8.45 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

