Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN32
Part #:711202
Catalog #:CRPS-PN32
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Overall Height (in): | 5.00 in |
| Base Width (in): | 2.38 in | Overall Length (in): | 8.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing Min (in): | 6.5 in |
| Bolt Spacing Max (in): | 7 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | PN-32 | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Dynamic Load Rating (lb): | 9,752 lb |
| Housing Material: | Stainless Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 6,601 lb | Base Length (in): | 8.63 in |
| Maximum Speed (RPM): | 1350 rpm | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-23 | Inner Ring Outside Diameter (in): | 2.719 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461337714 | Weight: | 9.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

