Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN35
Part #:711203
Catalog #:CRPS-PN35
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.63 in |
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing Min (in): | 6.5 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in | Bolt Spacing Max (in): | 7 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 2.719 in |
| Base Length (in): | 8.63 in | Static Load Rating (lb): | 6,601 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 9,752 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Maximum Speed (RPM): | 1350 rpm |
| Vibration Frequency Roller Spin: | 0.0437 cps | Insert: | PN-35 |
| Housing Material: | Stainless Steel | End Cap Available: | Yes |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Radial Clearance: | Standard | Size Code: | 2-23 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461337301 | Weight: | 9.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

