Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN39
Part #:711204
Catalog #:CRPS-PN39
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Base Width (in): | 2.75 in |
| Overall Length (in): | 10.25 in | Overall Height (in): | 5.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing Max (in): | 7.63 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-145 in/lbs |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 11,789 lb |
| Maximum Speed (RPM): | 1250 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Stainless Steel |
| Insert: | PN-39 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0432 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 2-27 |
| Centerline to Cap Face (in): | 2.58 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.984 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Base Length (in): | 9.50 in | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps |
General Specifications
| UPC: | 662461337721 | Weight: | 14.91 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

