Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN32R
Part #:711383
Catalog #:CRPS-PN32R
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.63 in | Base Width (in): | 2.38 in |
| Overall Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Min (in): | 6 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Static Load Rating (lb): | 5,216 lb | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-115 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Insert: | PN-32R |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Maximum Speed (RPM): | 1500 rpm | Vibration Frequency Roller Spin: | 0.0445 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Base Length (in): | 8.13 in |
| Housing Material: | Stainless Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461339220 | Weight: | 8.26 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

