Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRMNPS-PN27
Part #:702750
Catalog #:CRMNPS-PN27
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.13 in | Overall Width (in): | 2.38 in |
| Base Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.25 in |
| Length Through Bore (in): | 2.029 in | Bolt Spacing (in): | 6.25 in |
| Centerline to Outermost Bearing Face (in): | 1.279 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Size Code: | 2-111 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,139 lb | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.469 in | Shaft Locking Type: | Set Screw |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Speed (RPM): | 1500 rpm |
| Vibration Frequency Roller Spin: | 0.0417 cps | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Max Operating Temperature (F): | 220 °F |
| Insert: | PNM-27 | Cage Type: | Land Riding Retainer |
| Base Length (in): | 8.13 in | Housing Material: | Stainless Steel |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461371459 | Weight: | 8.56 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

