Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN39 RMW
Part #:707453
Catalog #:CRPS-PN39 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Base Width (in): | 2.75 in |
| Overall Length (in): | 10.25 in | Overall Height (in): | 5.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing Max (in): | 7.63 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-145 in/lbs |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 9.50 in | Inner Ring Outside Diameter (in): | 2.984 in |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 1250 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | PN-39 | Vibration Frequency Roller Spin: | 0.0432 cps |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 11,789 lb |
| Fixed vs. Expansion: | Fixed | Housing Material: | Stainless Steel |
| Centerline to Cap Face (in): | 2.58 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | Yes | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 8,150 lb | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461374665 | Weight: | 13.70 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

