Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN20R RMW
Part #:713004
Catalog #:CRPS-PN20R RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.48 in | Overall Height (in): | 3.38 in |
| Overall Width (in): | 1.88 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing (in): | 4.75 in | Bolt Spacing Max (in): | 5.06 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Maximum Speed (RPM): | 2300 rpm |
| Dynamic Load Rating (lb): | 4,381 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Static Load Rating (lb): | 2,567 lb |
| End Cap Available: | Yes | Insert: | PN-20R |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Stainless Steel |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 6.5 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Size Code: | 2-13 |
General Specifications
| UPC: | 662461350843 | Weight: | 3.60 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

